X4™ 7500R Rail Refrigeration Unit

X4™ 7500R Rail Refrigeration Unit

Technical Specifications

Functionality

Single-temperature rail

Power source

Diesel

Nationwide Service Network

More than 180 authorized dealers available

Condenser Dimensions

76.4" x 85.7" x 22.8"

(1,940 x 2,176 x 579 mm)

Evaporator Dimensions

66.3" x 45.2" x 8.2"

(1,684 x 1,149 x 280 mm)

Body Opening

66.8" x 46.0"

(1,696 x 1,168 mm)

Approximate Weight

1,695 lb.

(770 kg)

Evaporator Airflow

3,050 CFM

(5,180 m³/hr)

Cooling Capacity: Ambient at 100°F (38°C); Speed: 1,800 rpm

Evaporator Return Air TemperatureDiesel Operation: BTU/hrDiesel Operation: Watts
35°F (2°C)68,00019,925
0°F (-18°C)37,00010,840
-20°F (-29°C)24,0007,034

Have questions about intermodal and rail refrigeration units?

Get in touch