X4™ 7500R Rail Refrigeration Unit

X4™ 7500R Rail Refrigeration Unit

X4 7500R

Reliable performance meets advanced technology for precise, high-capacity cooling for intermodal and rail applications.

  • High-Efficiency Cooling
  • Fast Temperature Pulldown
  • Unmatched Reliability

Expertly engineered to tackle ​​​​the toughest intermodal and rail applications

X4™ 7500R Rail Refrigeration Unit

Cost-saving operational efficiency and peace of mind for the most demanding of applications

Offering exceptional durability against shock and vibration, the X4™ 7500R Rail Refrigeration Unit delivers reliable performance with up to 68,000 BTUs of cooling at AHRI conditions and is designed for fast pull down and precise temperature control.

Features

At a glance

Functionality

Single-temperature rail

Power source

Diesel

Nationwide Service Network

More than 180 authorized dealers available

Condenser Dimensions

76.4" x 85.7" x 22.8"

(1,940 x 2,176 x 579 mm)

Evaporator Dimensions

66.3" x 45.2" x 8.2"

(1,684 x 1,149 x 280 mm)

Body Opening

66.8" x 46.0"

(1,696 x 1,168 mm)

Approximate Weight

1,695 lb.

(770 kg)

Evaporator Airflow

3,050 CFM

(5,180 m³/hr)

X4 7500R Rail Edition X4 7500R Rail Edition

The X4 7500R Rail Edition sets the bar even higher as the new industry standard for refrigeration performance and efficiency.

Documents

Brochure

X4 Rail Edition

X4 Series Brochure

Have questions about intermodal and rail refrigeration units?

Get in touch

Find a Carrier dealer.

Explore the Carrier network of trusted dealers for expert assistance with your intermodal and rail refrigeration needs.