X4™ 7500 Trailer Refrigeration Unit
Functionality
Single temperaturePower Source
DieselNationwide Service Network
More than 180 authorized dealers availableEvaporator Dimensions
66.3" x 45.2" x 8.2"(1,684 x 1,149 x 280 mm)
Body Opening
66.8" x 46.0"(1,696 x 1,168 mm)
Approximate Weight
1,690 lb.(767 kg)
Evaporator Airflow
3,100 cfm(5,270 m³/hr)
Refrigerant Type
R-452ACooling Capacity – Ambient at 100°F (38°C)
| Evaporator Return Air Temp: | Diesel Operation: BTU/hr | Diesel Operation: Watts |
| 35°F (2°C) | 68,000 | 19,930 |
| 0°F (-18°C) | 37,000 | 10,845 |
| -20°F (-29°C) | 24,000 | 7,034 |