Vector™ 8811MT Trailer Refrigeration Unit

Vector™ 8811MT Trailer Refrigeration Unit

Vector 8811MT

Innovative dual-evaporator system with premium performance capabilities.

  • E-Drive™ Technology
  • CARB Compliance

Vector™ 8811MT – Delivering multi-zone cooling with lifetime CARB compliance

Vector™ 8811MT Trailer Refrigeration Unit

Efficient all-electric multi-temperature cooling for center-divide trailers

The Vector™ 8811MT is an all-electric, high-performance refrigeration unit tailored for multi-zone temperature control. Its dual-evaporator system and flexible design are ideal for center-divide trailers, optimizing cargo space by up to 17%. Powered by E-Drive™ technology with lifetime CARB compliance for sustainable, reliable temperature control—no remote evaporators required.

Features

At a glance

Functionality

Multi-temperature

Power Source

Diesel

Nationwide Service Network

More than 180 authorized dealers available

Condenser Dimensions

76.4" x 85.7" x 22.8"

(1,940 x 2,176 x 579 mm)

Evaporator Dimensions

66.3" x 45.2" x 8.2"

(1,684 x 1,149 x 280 mm)

Body Opening

66.8" x 46.0"

(1,696 x 1,168 mm)

Approximate Weight

1,925 lb. including electric standby

(873 kg)

Evaporator Airflow

2,800 cfm

(4,757 m³/hr)

Vector™ 8811MT Trailer Refrigeration Unit Vector™ 8811MT Trailer Refrigeration Unit

Innovative dual-evaporator system with premium performance capabilities.

Documents

Brochure

Carrier Vector™ 8811MT Multi-Temperature Trailer Refrigeration Unit Sell Sheet

Vector 8811 MT Sell Sheet (Spanish)

Have questions about trailer refrigeration units?

Get in touch

Talk to a local Carrier dealer.

The ideal solution for multi-temperature vehicles which demand high capacity, high airflow and fast recovery after frequent deliveries.