Vector™ 8800MT Trailer Refrigeration Unit

Vector™ 8800MT Trailer Refrigeration Unit

Vector 8800MT

Unmatched efficiency and versatility for more sustainable, multi-temperature trailer applications.

  • E-Drive™ Technology
  • CARB Compliance
  • Multi-Zone Flexibility

Vector™ 8800MT – All-electric multi-temperature refrigeration with lifetime CARB compliance

Vector™ 8800MT Trailer Refrigeration Unit

Innovative multi-temperature technology for sustainable cold chain performance

The Vector™ 8800MT Multi-Temperature Trailer Refrigeration Unit delivers precise cooling across multiple compartments with E-Drive™ all-electric technology. Its CARB-compliant design reduces emissions while ensuring superior efficiency. Built for reliability and sustainability, it helps your fleet stay ahead with lower operating costs and eco-friendly performance.

Features

At a glance

Functionality

Multi-temperature

Power Source

Diesel

Nationwide Service Network

More than 180 authorized dealers available

Condenser Dimensions

76.4" x 85.7" x 22.8"

(1,940 x 2,176 x 579 mm)

Evaporator Dimensions

66.3" x 45.2" x 8.2"

(1,684 x 1,149 x 280 mm)

Body Opening

66.8" x 46.0"

(1,696 x 1,168 mm)

Approximate Weight

1,820 lb., including electric standby

(825 kg)

Evaporator Airflow

3,100 cfm

(5,270 m³/hr)

Vector™ 8800MT Vector™ 8800MT

Vector™ 8800MT delivers multi-temperature transport refrigeration, boosting efficiency, ensuring compliance, reducing carbon footprint and preserving product quality.

Documents

Brochure

Carrier Vector 8800MT sell sheet

Vector 8800MT Installation Instructions

Vector 8800 MT Sell Sheet (Spanish)

Carrier Vector CARB Brochure

Have questions about trailer refrigeration units?

Get in touch

Talk to a local Carrier dealer.

Discover solutions that focus on operational efficiency, reliable performance and straightforward maintenance that can help reduce costs over time.