Vector™ 8700R Rail Refrigeration Unit

Vector™ 8700R Rail Refrigeration Unit

Technical Specifications

Functionality

Single-temperature rail

Power Source

Diesel

Nationwide Service Network

More than 180 authorized dealers available

Condenser Dimensions

76.4" x 85.7" x 22.8"

(1,940 x 2,176 x 579 mm)

Evaporator Dimensions

66.3" x 45.2" x 8.2"

(1,684 x 1,149 x 208 mm)

Body Opening

66.8" x 46.0"

(1,696 x 1,168 mm)

Approximate Weight

1,815 lb., including electric standby

(823 kg)

Evaporator Airflow

3,100 cfm

(5,270 m³/hr)

Cooling Capacity: Ambient at 100°F (38°C)

Evaporator Return Air TemperatureDiesel Operation: BTU/hrHigh Speed Diesel or Electric Standby Operation
35°F (2°C)58,00016,998
0°F (-18°C)33,5009,818
-20°F (-29°C)22,0006,594

Have questions about intermodal and rail refrigeration units?

Get in touch