Vector™ 8611MT Trailer Refrigeration Unit

Vector™ 8611MT Trailer Refrigeration Unit

Vector 8611MT

Innovative design creates two temperature compartments to divide and conquer refrigerated hauls.

  • E-Drive™ Technology
  • Dual-Evaporator Design
  • Optimized Cargo Flexibility and Efficiency

Vector™ 8611MT – Divide and conquer your refrigerated hauls

Vector™ 8611MT Trailer Refrigeration Unit

All-electric multi-temperature capability for reliability, easy maintenance and streamlined cold chain operations

Designed for trailers split lengthwise with a center dividing wall, the Vector™ 8611MT Multi-Temperature Trailer Refrigeration Unit offers versatile, sustainable performance with its dual-evaporator design, creating two independent refrigerated zones without a remote evaporator. Advanced E-Drive™ technology ensures precise temperature control, energy efficiency and lower costs.

Features

At a glance

Functionality

Multi-temperature

Power Source

Diesel

Nationwide Service Network

More than 180 authorized dealers available

Condenser Dimensions

76.4" x 85.7" x 22.8"

(1,940 x 2,176 x 579 mm)

Evaporator Dimensions

66.3" x 45.2" x 8.2"

(1,684 x 1,149 x 280 mm)

Body Opening

66.8" x 46.0"

(1,696 x 1,168 mm)

Approximate Weight

1,925 lb., including electric standby

(873 kg)

Speed

1,800 rpm diesel/60 Hz electric standby

Carrier Vector™ 8611MT Carrier Vector™ 8611MT

The Carrier Vector™ 8611MT minimizes environmental impact, optimizes operational efficiency and ensures unparalleled temperature control versatility for dual-compartment needs.

Documents

Brochure

Vector 8611MT

Vector Series

Have questions about trailer refrigeration units?

Get in touch

Talk to a local Carrier dealer.

Carrier engineers prioritize reliability and built-to-last solutions, ensuring minimal downtime and reduced maintenance costs.