Vector™ 8600MT Trailer Refrigeration Unit
Functionality
Multi-temperaturePower Source
DieselNationwide Service Network
More than 180 authorized dealers availableCondenser Dimensions
76.4" x 85.7" x 22.8"(1,940 x 2,176 x 579 mm)
Evaporator Dimensions
66.3" x 45.2" x 8.2"(1,684 x 1,149 x 280 mm)
Body Opening
66.8" x 46.0"(1,696 x 1,168 mm)
Approximate Weight
1,820 lb., including electric standby(825 kg)
Evaporator Airflow
3,100 cfm(5,270 m³/hr)
Refrigerant Type
R-452ACooling Capacity: Ambient at 100°F (38°C)
| Evaporator Return Air Temperature | Diesel Operation: BTU/hr | Diesel Operation: Watts |
| 35°F (2°C) | 58,000 | 16,998 |
| 0°F (-18°C) | 33,500 | 9.818 |
| -20°F (-29°C) | 22,000 | 6,594 |