Vector™ 8600MT Trailer Refrigeration Unit

Vector™ 8600MT Trailer Refrigeration Unit

Vector 8600MT

Improve operational efficiencies and your bottom line with all-electric, multi-temperature capability.

  • E-Drive™ Technology
  • Multi-Temperature Refrigeration
  • Optimized Reliability and Uptime

Vector™ 8600MT – The benchmark for multi-temperature trailer refrigeration units

Vector™ 8600MT Trailer Refrigeration Unit

The ideal solution for cold chain operations

The Vector™ 8600MT Multi-temperature Trailer Refrigeration Units delivers cutting-edge E-Drive™ all-electric technology for consistent, reliable cooling. Its innovative hybrid design minimizes fuel consumption, reduces maintenance needs and ensures EPA-compliant efficiency. Experience sustainable trailer cooling with unmatched reliability, versatility and the low operating costs that help your business stay ahead.

Features

At a glance

Functionality

Multi-temperature

Power Source

Diesel

Nationwide Service Network

More than 180 authorized dealers available

Condenser Dimensions

76.4" x 85.7" x 22.8"

(1,940 x 2,176 x 579 mm)

Evaporator Dimensions

66.3" x 45.2" x 8.2"

(1,684 x 1,149 x 280 mm)

Body Opening

66.8" x 46.0"

(1,696 x 1,168 mm)

Approximate Weight

1,820 lb., including electric standby

(825 kg)

Evaporator Airflow

3,100 cfm

(5,270 m³/hr)

Refrigerant Type

R-452A

Multi temperature vector 8600mt Multi temperature vector 8600mt

Improve operational efficiencies and your bottom line with multi-temperature capability.

Documents

Brochure

Vector 8600MT

Vector 8600MT Sell Sheet (Spanish)

Vector Series

Have questions about trailer refrigeration units?

Get in touch

Talk to a local Carrier dealer.

Carrier experts can help provide innovative solutions that prioritize reliability, simplify maintenance, reduce costs and provide peace of mind.