Vector™ 8500R Rail Refrigeration Unit

Vector™ 8500R Rail Refrigeration Unit

Vector 8500R

Efficient, reliable and dependable temperature control designed for intermodal and rail transport.

  • High-Efficiency Cooling
  • Unmatched Reliability

Built to handle the rigors of intermodal and rail duty

Vector™ 8500R Rail Refrigeration Unit

Unmatched reliability, efficiency and durability

The Vector™ 8500R Rail Refrigeration Unit offers lower fuel consumption, reduced maintenance cost, cleaner emissions, and most importantly, total lower cost of ownership. The unit features Carrier Transicold's APX Control System that combines future-forward technology with a people-friendly design.

Features

At a glance

Functionality

Single-temperature rail

Power Source

Diesel

Nationwide Service Network

More than 180 authorized dealers available

Condenser Dimensions

76.4" x 85.7" x 22.8"

(1,940 x 2,176 x 579 mm)

Evaporator Dimensions

66.3" x 45.2" x 8.2"

(1,684 x 1,149 x 208 mm)

Body Opening

66.8" x 46.0"

(1,696 x 1,168 mm)

Approximate Weight

1,815 lb., including electric standby

(823 kg)

Evaporator Airflow

3,100 cfm

(5,270 m³/hr)

Vector™ 8500R Rail Refrigeration Unit Vector™ 8500R Rail Refrigeration Unit

Discover unmatched rail transport refrigeration units engineered for durability and tested to withstand the rigors of intermodal and rail duty.

Documents

Brochure

Vector 8500R

Vector Series

Have questions about intermodal and rail refrigeration units?

Get in touch

Find a Carrier dealer.

Explore the Carrier network of trusted dealers for expert assistance with your intermodal and rail refrigeration needs.