Vector™ 8100 Trailer Refrigeration Unit

Vector™ 8100 Trailer Refrigeration Unit

Vector 8100

Sustainable all-electric cooling with unmatched efficiency and performance.

  • TRU Demand™ Energy Management Logic
  • Engineless Temperature Control
  • Sustainable Cooling Solutions

Vector™ 8100 – The innovative, high-capacity all-electric cold storage solution

Delivering sustainability and compliance

Built to provide stationary cold storage, the engineless Vector™ 8100 all-electric trailer refrigeration unit produces maximum heating and quick defrosts regardless of the outdoor ambient temperature.

Features

At a glance

Functionality

Single-temperature

Power Source

Electric

Nationwide Service Network

More than 180 authorized dealers available

Condenser Dimensions

76.4" x 85.7" x 22.8"

(1,940 x 2,176 x 579 mm)

Evaporator Dimensions

66.3" x 45.2" x 8.2"

(1,684 x 1,149 x 280 mm)

Body Opening

66.8" x 46.0"

(1,696 x 1,168 mm)

Approximate Weight

1,150 lb., including electric standby; battery 50 lb

(approx. 520 kg; battery 23 kg)

Evaporator Airflow

Applied system performance: 3,100 cfm

(5,270 m³/hr)

Vector™ 8100 Trailer Refrigeration Unit Vector™ 8100 Trailer Refrigeration Unit

The environmentally sound solution for cold storage with high capacity, efficient energy management and no diesel emissions.

Documents

Brochure

Vector 8100

Vector 8100 Sell Sheet (Spanish)

Vector Series

Have questions about trailer refrigeration units?

Get in touch

Find a Carrier dealer.

Carrier experts are committed to delivering reliable, efficient solutions that simplify maintenance and reduce operational costs.