Solara™ Heating Unit
Functionality
Heating unitPower Source
DieselNationwide Service Network
More than 180 authorized dealers availableHeater System Dimensions
42" x 33.3" x 18.6" (1,067 X 845 X 459 mm)Body Opening
37" X 27.9" (940 X 708 mm)Approximate Weight
450 lb. (200kg); Battery: 50 lb. (23kg)Remote 50-gallon aluminum fuel tank with mounting brackets: 65 lb. (29 kg)
Heating Capacity
50,000 BTU/hr (14,660 Watts) Ambient at 0°F (-18°C)Airflow
3,500 cfm (5,950 m3/hr) Applied System Performance