Solara Heating Unit
Maximum performance. 50,000 BTU/hr (14,660 W) of heating capacity and 3,500 CFM (5,950m3/hr) of airflow allow for premium cargo protection in today’s longer, thin-walled trailers, even with multiple door openings.
The Solara™ heating unit is engineered for transporting temperature sensitive products in the coldest of conditions. Designed for trailer and rail applications, the Solara heating unit provides up to 50,000 BTU/hr of heating capacity and 3,500 CFM of airflow for premium cargo protection in today’s longer, thin-walled trailers.
Convenient swing-open, lift-off front door offers easy access to serviceable components, reducing downtime and maintenance costs.
Engineered for transporting temperature sensitive products in the coldest of conditions. Designed for trailer and rail applications, the Solara™ heating unit protects cargo transported in extremely cold climates.
Brochure
Solara Heating Unit