35X Truck Refrigeration Unit
Functionality
Single temperaturePower Source
Truck EngineNationwide Service Network
More than 180 authorized dealers availableCondenser Dimensions
44.3" x 22.7" x 9.3"(1,125 x 577 x 236 mm)
Evaporator Dimensions
42.5" x 24" x 7.75"(1,080 x 610 x 197 mm)
CAB COMMAND™ Dimensions
3.4" x 2.4" x 1.1"(85 x 60 x 28 mm)
Refrigerant
R-452A or R-404ACooling Capacity: Ambient at 100°F (38°C)
| Compressor Speed | Evaporator Return Air Temp: | Road BTU/hr (Watts) | Standby BTU/hr (Watts) |
| 2,400 rpm @ 60 Hertz | 35°F (2°C) | 10,500 (3,077) | 6,700 (1,964) |
| 0°F (-18°C) | 6,300 (1,846) | 3,000 (879) |