35X Direct Drive Reefer 35X Direct Drive Reefer Front 35X Direct Drive Reefer Side

35X Truck Refrigeration Unit

35X

Total flexibility, unmatched performance and premium reliability.

  • Higher air flow
  • Electric standby
  • CAB COMMAND™ 2

35X – Superior fresh and frozen protection for box trucks and large vans

35X Direct Drive Reefer

Exceptional temperature control to maintain the integrity of transported perishables

The Carrier Transicold 35X Direct Drive Truck Refrigeration Unit provides higher air flow and capacity to meet requirements of straight trucks up to 14 ft and large cargo vans. This unit offers exceptional reliability and versatility in temperature control. Its sleek, lightweight design reduces drag, while its durability helps ensure minimal downtime.

Features

At a glance

Functionality

Single temperature

Power Source

Truck Engine

Nationwide Service Network

More than 180 authorized dealers available

Condenser Dimensions

44.3" x 22.7" x 9.3"

(1,125 x 577 x 236 mm)

Evaporator Dimensions

42.5" x 24" x 7.75"

(1,080 x 610 x 197 mm)

CAB COMMAND™ Dimensions

3.4" x 2.4" x 1.1"

(85 x 60 x 28 mm)

Refrigerant

R-452A or R-404A

Carrier Product Carrier Product

Step into the future of cold chain transport with advanced cooling solutions from Carrier Transicold. The 35X enables efficient performance to provide optimal temperature control for direct drive truck and van refrigeration units.

Documents

Brochure

Carrier 35X Direct Drive Refrigeration Unit Sell Sheet

Carrier Direct Drive Truck & Van Refrigeration Guide

Have questions about direct drive truck refrigeration units?

Get in touch

Find a local dealer near you.

Connect with Carrier’s nationwide dealer network for prioritized reliability, simplified maintenance and world-class service.