20X Direct Drive Reefer

20X Truck Refrigeration Unit

Technical Specifications

Functionality

Single-temperature

Power Source

Truck Engine

Nationwide Service Network

More than 180 authorized dealers available

Condenser Dimensions

34.01" x 18.89" x 8.42"

(864 x 480 x 214 mm)

Evaporator Dimensions

48.2" x 33.58" x 6.77"

(853 x 608 x 172 mm)

CAB COMMAND™ Dimensions

3.4" x 2.4" x 1.1"

(85 x 60 x 28 mm)

Refrigerant

R-452A or R-404A

Performance Specifications

Cooling/Temperature CapacityEvaporator Return Air TempRoad BTU/hr (Watts)
Ambient at 100°F (38°C)35°F (2°C)7,200 (2,110)
Speed: 2,400 rpm0°F (-18°C)4,700 (1,380)

Have questions about truck trailer refrigeration solutions?

Get in touch