Carrier 20X Direct Drive Refrigeration Unit Sell Sheet
Delivers up to 7,200 BTU/hr for reliable cooling, even in ambient temperatures as high as 100°F.
The Carrier Transicold 20X Direct Drive Truck Refrigeration Unit delivers value-packed performance and reliability for small delivery vehicles. Designed for precise temperature control, it ensures your cold chain transport stays efficient while reducing environmental impact. Built for smaller vans and box trucks, the 20X combines unmatched reliability with a sleek, space-saving evaporator and intuitive CAB COMMAND™ controls. This design maximizes payload capacity while providing seamless operation for drivers and fleet managers alike.
Optimized to maximize cargo space, allowing for greater payloads and operational efficiency.
User-friendly interface ensures precise management of temperature settings and system diagnostics.
Functionality
Single-temperaturePower Source
Truck EngineNationwide Service Network
More than 180 authorized dealers availableCondenser Dimensions
34.01" x 18.89" x 8.42"(864 x 480 x 214 mm)
Evaporator Dimensions
48.2" x 33.58" x 6.77"(853 x 608 x 172 mm)
CAB COMMAND™ Dimensions
3.4" x 2.4" x 1.1"(85 x 60 x 28 mm)
Refrigerant
R-452A or R-404A
Revolutionize your fleet's efficiency with Carrier 20X. This refrigeration unit combines performance, convenience and reliability to provide optimal temperature control for small van and box pick-up trucks.
Brochure
Carrier 20X Direct Drive Refrigeration Unit Sell Sheet
Carrier Direct Drive Truck & Van Refrigeration Guide