ComfortPro® Lithium-Ion Electric Auxiliary Power Unit
Functionality
Auxiliary Power UnitPower Source
250ION electricNationwide Service Network
More than 180 authorized dealers available250ION Electric APU Power Plant
Batteries
Dual 12.8 V lithium-ion batteriesbacked by a 5-year warranty
Compressor
Fully sealed electric compressorDimensions
21.5" x 25.2" x 28.1"(638 x 640 x 714 mm)
Weight with Batteries
347 lbs.(157.39 kg)
Under Bunk Climate Control Unit
Air Conditioning
7,500 BTU/hrAirflow
240 CFMDimensions
15" x 9.6" x 12.5"Weight
30 lbs.Refrigerant
R-134AControl Panel
Programmable Heat and Cool
APU Battery Charge MonitorCabin Pre-Cool Lock to extend battery life
Energy-saving Comfort Monitor modeAccessories and Options
Fuel-Fired Air Heater
7,000 BTU/hrfor cold ambient conditions
Fuel-Fired Coolant Heater with Engine Warming
17,200 BTU/hr(adds engine pre-heat capability)
Shore Power Adapter
Enables 110/120-voltfor operation and battery charging
Inverter
For 120 VAC Hotel Loads