Electric Auxiliary Power Unit for Trucks

ComfortPro® Electric Auxiliary Power Unit

Technical Specifications

Functionality

Auxiliary Power Unit

Power Source

Electric

Nationwide Service Network

More than 180 authorized dealers available

Electric APU Power Plant

Batteries

4x 31 AGM batteries (total 400Ah) or 2x Li-ion batteries (550Ah)

Compressor

Variable-speed, fully sealed hermetic electric compressor

Dimensions

21.5" x 25.2" x 28.1"

(638 x 640 x 714 mm)

Weight Model 250ION

347 lbs.

(158 kg)

Weight Model 240EPS

470 lbs.

(214 kg)

Under Bunk Climate Control Unit

Air Conditioning

7,500 BTU/hr

Heating

7,000 BTU/hr

cab-only air heater

Airflow

240 CFM

Compressor

Hermetic compressor

Dimensions

12.5" x 15" x 9.6"

(318 x 381 x 244 mm)

Condensing Unit

Condenser

With integrated filter dryer and fan

Fan Motor

Maintenance-free fan motor

Accessories & options

Shore Power Adapter Kit

Allows the APU to operate via 110/120-VAC household power

Inverter

Produces 120 VAC for hotel loads

Cab-only Air Heater

7,000 BTU/hr

Have questions about auxiliary power units (APUs)?

Get in touch