Aspen Diesel APU

Aspen™ Diesel Auxiliary Power Unit

Technical Specifications

Functionality

Auxiliary Power Unit

Power Source

Diesel

Nationwide Service Network

More than 180 authorized dealers available

APU Power Plant

Engine

Tier 4 final 2-cylinder diesel engine

Alternator

High power 70 Amps

Generator

6kW rating @ 110/120V, 60Hz AC

(5.2kW available power)

Dimensions

24.2" x 26.8" x 30.7"

(615 x 681 x 780 mm)

Weight

395 lbs.

(179 kg)

Under Bunk Climate Control Unit (CCU) with Climate Control Module (CCM)

Air Conditioning

12,000 BTU/hr

Heating

7,500 BTU/hr

with standard electric heat

Airflow

343 CFM

Compressor

Hermetic compressor

Dimensions

26.1" x 15.7" x 9.4"

(663 x 399 x 239 mm)

Weight – CCU with CCM

76 lbs.

(35 kg)

Condensing Unit

Condenser

Microchannel condenser

Fan Motor

Maintenance-free fan motor

Dimensions

26.5" x 8" x 16.9"

(673 x 203 x 429 mm)

Compressor

Hermetic compressor

Dimensions

26.1" x 15.7" x 9.4"

(663 x 399 x 239 mm)

Weight

26 lbs.

(12 kg)

Accessories and Options

Shore Power Adapter Kit

Allows the APU to operate via 110/120-VAC household power

Inverter

Produces 120 VAC for hotel loads while moving

Carrier Cabin Heater

7,000 BTU/hr fuel-fired heater

Stand-Alone Heat Shield Kit

Provides additional protection and efficiency

Have questions about auxiliary power units (APUs)?

Get in touch