ComfortPro® Electric Auxiliary Power Unit
ELECTRIC AUXILIARY POWER UNIT
The ComfortPro® Electric Auxiliary Power Unit delivers premium in-cab comfort with zero-emission performance. It quietly cools the cab for driver comfort throughout the night, during breaks and rest periods without using energy supplied by the tractor.
Quiet, emissions-free cab cooling with one of the longest run-times in an electric APU
Delivering premium in-cab comfort with zero-emission performance
The ComfortPro® Electric Auxiliary Power Unit quietly cools the cab for driver comfort throughout the night, during breaks and rest periods without using energy supplied by the tractor. With customizable climate options, quick-charging AGM batteries and up to 11 hours runtime, it provides emission-free comfort for drivers.
Features
Powered by four quick-charging AGM batteries, the system keeps you comfortable for up to 11 hours.
Tailor the system with heating, shore power compatibility, engine pre-heating and more to meet your specific driving needs.
Provides 7,500 BTU/hr of cooling power and 580 cfm airflow, supported by advanced diagnostics and energy-saving modes.
Time-stamped fault code monitoring and intuitive design simplify diagnostics, reducing downtime and hassle.
The ComfortPro® Electric Auxiliary Power Unit (APU) quietly cools the cab for driver comfort throughout the night, during breaks and rest periods without using energy supplied by the tractor.
Documents
Brochure
Electric Auxiliary Power Unit brochure
Electric Auxiliary Power Unit sell sheet