Thinline Container Refrigeration Technical Specifications

ThinLINE® Container Refrigeration Unit

Technical Specifications

Natural Refrigerant

Non-ozone-depleting HFC-134a 06D compressor is the industry standard for reliability and efficiency in container applications

Evaporator Fan

Precisely aligned, high-efficiency evaporator fan motors and vaneaxial fans reduce fan heat and improve cooling capacity

Service Network

Over 550 container refrigeration support, service and repair centers worldwide in all major and developing ports

Ambient temperature range

Ambient @ 38°C (100°F) with Industry Standard Carrier 06D Reciprocating Compressor; HFC-134a

 

Temperature 

 

Watts

 

Btu/hr 

 

2°C (35°F)

 

10,250 

 

35,000

 

-18°C (0°F) 

 

6,010

 

20,500 

 

-29°C (-20°F)

 

3,100 

 

10,600

 

  

Specifications are subject to change without notice.

 

Have questions about container refrigeration solutions?

Get in touch