OptimaLINE™ Container Refrigeration Unit
Efficiency
15% less power draw compared with competitor unitsGreater Environmental Sustainability
Up to 40% greater reduction of carbon dioxide (CO2) emissions¹Service Network
Over 550 container refrigeration support, service and repair centers worldwide in all major and developing portsCooling Capacity: Ambient @ 38°C (100°F) with Exclusive HFC-134a Scroll Compressor @ 460v 60Hz
| Temperature | Watts | Btu/hr |
| 2°C (35°F) | 12,500 | 42,600 |
| -18°C (0°F) | 6,800 | 23,200 |
Specifications are subject to change without notice.