Carrier OptimaLINE brochure
Works with ML5 controller to ramp up or ramp down compressor speed to achieve and hold required temperature, for optimum efficiency at full or part load.
As sustainability requirements grow and operating costs increase, the need to move temperature-sensitive cargo around the globe at more efficient levels is more urgent than ever before. The OptimaLINE™ Container Refrigeration Unit makes this possible by delivering a step-change in efficiency and sustainability across multiple operating conditions. Building on the proven strengths of our bestselling PrimeLINE® platform, we combined the latest refrigeration technology from across our company and partners, so that OptimaLINE allows you to meet these new industry demands with confidence.
Operates at the proper speed and torque to match the load required by the system conditions.
Provides greater efficiency compared with a standard induction motor.
The electronic expansion valve, along with the two-speed condenser fan, optimizes efficiency during all operating conditions.
Features high-efficiency evaporators, aluminum micro-channel condenser coils and dual-speed fans for optimal cooling.
Efficiency
15% less power draw compared with competitor unitsGreater Environmental Sustainability
Up to 40% greater reduction of carbon dioxide (CO2) emissions¹Service Network
Over 550 container refrigeration support, service and repair centers worldwide in all major and developing ports
OptimaLINE™ Container Refrigeration unit delivers a step change in efficiency and performance across a wide range of operating conditions and load levels.
Brochure
Carrier OptimaLINE brochure
Operation
T-383, OptimaLINE Service Manual. Models 701-001 to 099
T-384, OptimaLINE Service Manual. Models 701-100 to 199 (R1234yf)
T-384, OptimaLINE Service Manual. Models 701-100 to 199 (R1234yf) - French
T-384, OptimaLINE Service Manual. Models 701-100 to 199 (R1234yf) - German
T-384, OptimaLINE Service Manual. Models 701-100 to 199 (R1234yf) - Danish
T-384, OptimaLINE Service Manual. Models 701-100 to 199 (R1234yf) - Dutch
T-384, OptimaLINE Service Manual. Models 701-100 to 199 (R1234yf) - Portuguese
T-384, OptimaLINE Service Manual. Models 701-100 to 199 (R1234yf) - Spanish
62-12374, Annual Inspection for OptimaLINE 69NT40-701 Units
Parts
T-383PL, OptimaLINE Service Parts. Models 701-001 to 099
T-384PL, OptimaLINE Service Parts. Models 701-100 to 199 (R1234yf)
Disclaimers
1 Actual savings depend on specific operating conditions
Connect with Carrier’s trusted network of authorized service centers for prioritized reliability, simplified maintenance and world-class service.