Naturaline Container Refrigeration Technical Specifications

NaturaLINE® Container Refrigeration Unit

Technical Specifications

Natural Refrigerant

The first and only technology of its kind incorporates CO₂ in place of conventional synthetic refrigerants

Multi-Stage Compressor

Exclusive, new multi-stage compressor maximizes capacity while minimizing power consumption

Efficiency

For efficient cooling performance, the flash tank manages the flow and phase change of the refrigerant after leaving the gas cooler

Ambient temperature range

Ambient @ 38°C (100°F) and 60 Hz power with Purpose built R744 Compressor
Evaporator Return Air Temp: Watts:BTU/hr:
35°F (2°C) 9,40032,000 
0°F (-18°C) 6,00020,500 
-20°F (-29°C)4,40015,000 

Have questions about container refrigeration solutions?

Get in touch

Please select your region for contact information of Container sales associates and service engineers in your area.

Connect with Carrier’s trusted network of authorized service centers for prioritized reliability, simplified maintenance and world-class service.