62-11024, Genuine Container Refrigeration Performance Parts Brochure
Designed to resist UV exposure and extreme temperature fluctuations, from -60°C to 200°C, ensuring reliability in harsh conditions.
Carrier Transicold’s Genuine Container Splice Kits are engineered to provide durable, weather-resistant solutions for electrical repairs and modifications in container refrigeration systems. Designed for ease of use and long-term reliability, these kits include all necessary components to ensure secure, moisture-sealed connections that withstand the demanding conditions of marine and intermodal transport. Whether performing routine maintenance or emergency field repairs, Carrier’s Splice Kits help maintain system integrity and minimize downtime — keeping your refrigeration units running efficiently and safely.
Features a shrink ratio of 3:1, enabling quick, secure, heat-free installations for cables with diameters ranging from 11-26mm.
Includes all essential tools such as a cable knife, connector, Allen wrench, waterproof tape, a cleaning paper and an instruction sheet for error-free splicing.
Reduces material consumption with recyclable components and eco-conscious design principles, aligning with Carrier’s sustainability goals.
Works seamlessly with 10 & 11 AWG wire, a 600V voltage rating and a 32A current rating, providing versatile compatibility.
Fast Splice Kit
22-50396-00PK5Package Quantity: 5
Splice Kit Without Filler¹
22-50397-00 1Package Quantity: 10
Splice Kit With Filler²
22-50398-00Package Quantity: 10
Carrier Transicold’s splice kits empower reefer operators with efficient, durable solutions that reduce downtime, optimize reliability and promote environmentally responsible practices.
Brochure
62-11024, Genuine Container Refrigeration Performance Parts Brochure
62-11629, Genuine Container Performance Parts Information Sheet
62-11548, Splice Kits
Disclaimers
1 Part No. 22-50397-00 supersedes 22-50350-00 and 22-50199-00.
2 Part No. 22-50398-00 supersedes 22-50199-01.
Connect with Carrier’s trusted network of authorized service centers for prioritized reliability, simplified maintenance and world-class service.