XtendFRESH™ System
Activated Carbon Scrubber
Self-regenerating activated carbon scrubber assembly that has design features that help to prevent the accumulation of mold and bacteriaFresh Air Ventilation Panel
Automatic on-demand fresh air ventilation panel with integral blowerService Network
Over 550 container refrigeration support, service and repair centers worldwide in all major and developing portsSystem Specifications
| System Specifications | Details |
| Cargo temperatures | -2°C to 16°C |
| Ambient operational temperatures | -30°C to 55°C |
| Ambient storage temperatures | -40°C to 70°C |
| CO2 Settings | 0-19% |
| O2 Settings | 3-21% |
*Dependent upon cargo respiration and container leak rate.