EverFRESH® Active Controlled Atmosphere System
Air Compressor
Provides compressed air to the N₂ membrane. Air is conditioned through a series of filters, water separator and coalescing loopNitrogen Separator
Receives dry/clean air from the system; air passes through hollow fiber module, which separates O₂ and N₂ – actively delivering N₂ into containerSensors
Sensors for monitoring O₂ and CO₂Setpoint ranges for O₂ and CO₂
| Setpoint | Range |
| Oxygen (O₂) | 1%–17% |
| Carbon Dioxide (CO₂) | 1%–19% |