Container Unit Primeline Container Parts Edge Two Speed Condenser Container Parts Edge Evaporator Fan

PrimeLINE® with EDGE Technology

PRIMELINE WITH EDGE TECHNOLOGY

For shipping lines, reducing energy demand remains key to keeping operating expenses in check. With that in mind, we’ve engineered an optional package of system enhancements that give the successful PrimeLINE® unit an even sharper EDGE in performance and efficiency.

Container Refrigeration Parts Scroll Compressor
Overview

The PrimeLINE® with EDGE Technology stands for Enhanced Digital for Greater Efficiency. At its core, EDGE Technology is an optional set of design refinements that improve the PrimeLINE® unit’s record of efficiency by reducing energy consumption for perishable cargoes by up to 20 percent.¹ This optional package of system enhancements gives the successful PrimeLINE® unit an even sharper EDGE in performance and efficiency. In addition to the energy savings gained through PrimeLINE with EDGE technology, additional energy savings can be achieved by using FuelWise™ optimization software available on many Carrier platforms.

Features

Carrier Product Carrier Product

Enhance efficiency with confidence and meet the technology that takes the performance of your PrimeLINE unit to the EDGE. These optional enhancements are ideal for shipping lines seeking high performance and efficiency.

Documents

Brochure

62-11812, PrimeLINE® with EDGE Technology

Disclaimers
¹ Compared with a standard PrimeLINE® unit in normal operation.

Have questions about container refrigeration solutions?

Get in touch

Please select your region for contact information of Container sales associates and service engineers in your area.

Connect with Carrier’s trusted network of authorized service centers for prioritized reliability, simplified maintenance and world-class service.