Data Recording Electronic Trip Data Recorder
The DataCorder™ system logs up to two years of trip-specific data, ensuring continuous record-keeping for operational analysis and compliance.
Carrier Transicold’s custom options redefine efficiency and adaptability for a dynamic cold chain environment. Whether transporting perishable cargo or ensuring environmental sustainability, these advanced solutions integrate seamlessly into your operations. Key features include the DataCorder™ electronic trip data recorder, which provides up to two years of critical voyage data and the dual-voltage transformer for operational versatility. Additionally, technologies like fresh-air exchange and water-cooled condensers ensure optimal temperature control while prioritizing energy efficiency. Carrier ensures reliability at every step, safeguarding your cargo and maximizing system performance.
Integrated dehumidification with a dedicated sensor helps prevent mold growth and preserve product integrity on long journeys.
A modular transformer allows seamless voltage adjustments, enhancing system adaptability between 230V and 460V power supplies.
Tailor your airflow settings to meet unique cargo requirements with Carrier’s fresh-air exchange options.
Maintain full visibility into operating modes and alarm statuses, enabling proactive adjustments and service wherever your equipment goes.
Designed to reduce heat buildup within ship holds, ensuring efficient cooling performance even in extreme conditions.
A variety of electrical plug configurations are available to meet diverse power supply demands across shipping environments.
Carrier Transicold container units can be customized to meet customer-specific needs.
Brochure
Data Recording Electronic Trip Data Recorder
Plugs and Cable Retention
Remote Monitoring
Dual Voltage Transformer
Service Accessories
Dehumidification
Water-Cooled Condenser
Fresh-Air Exchange
Connect with Carrier’s trusted network of authorized service centers for prioritized reliability, simplified maintenance and world-class service.