PowerLINE® UG15 Series 55 EU Stage V Compliant Generator Set
Ambient Temperature Range: Structure
-40° to +52°C (-40° to +125°F)Ambient Temperature Range: Start Operation
-26° to +52°C (-15° to +125°F)Ambient Temperature Range: Run Operation
-40° to +52°C (-40° to +125°F)Performance
Nominal 15kW output, optimized for powering ISO reefer containersWeight (minus fuel)
729 kg, standard configuration with 189-liter tank