PowerLINE® EU Stage V - Compliant. Simple. Familiar.
Automatically adjusts between two operational speeds for maximum fuel savings and efficient performance. Saves up to 34% fuel compared to legacy models.
The PowerLINE® UG15 Series 55 EU Stage V Generator Set by Carrier Transicold delivers sustainable, reliable 15kW power for ISO refrigerated containers. Fully compliant with EU Stage V standards, it features FuelWise™ two-speed functionality for up to 34% fuel savings, a highly efficient permanent magnet generator and durable construction. Engineered for efficiency and reduced environmental impact, the UG15 ensures seamless cold chain operations while protecting perishables during modern transportation.
A cutting-edge 15kW PMG ensures maximum power output while minimizing energy loss and operational complexity.
Powder-coated metal frame ensures corrosion resistance, while optimized weight enhances fuel economy.
Meets EU Stage V standards with reduced emissions of carbon monoxide, hydrocarbons, particulate matter and nitrogen oxides.
Includes a 12V maintenance-free battery, advanced air filtration system and spin-on oil filter for simplified servicing.
Ambient Temperature Range: Structure
-40° to +52°C (-40° to +125°F)Ambient Temperature Range: Start Operation
-26° to +52°C (-15° to +125°F)Ambient Temperature Range: Run Operation
-40° to +52°C (-40° to +125°F)Performance
Nominal 15kW output, optimized for powering ISO reefer containersWeight (minus fuel)
729 kg, standard configuration with 189-liter tank
Experience sustainable power and unmatched reliability for your cold chain operations with the PowerLINE® UG15 Series 55 EU Stage V Compliant Generator Set.
Brochure
PowerLINE® EU Stage V - Compliant. Simple. Familiar.
PowerLINE® EU Stage V - Compliant. Simple. Familiar. (Chinese)
Catalog
62-03213, Performance Parts Service Tool Catalog
Newsletter
More Choices, More Fuel Savings With PowerLINE Generator Sets
How FuelWise Works
Operation
T-375, Operation & Service Manual. 69UG15 PowerLINE Series 55 (Stage V). PID UG5500 to 5599
Parts
T-375, Service Parts List. 69UG15 PowerLINE Series 55 (Stage V). PID UG5500 to 5599
62-11023, Service Parts List for Common Unitary Electrical Connectors and Components
62-61732, Refrigeration Connection Components Spare Parts Manual
Warranty
62-02489, Warranty Administration Policy and Procedures for Container Products Equipment
62-03212, Flat Rate Warranty Labor Schedule Container Products Equipment
Connect with Carrier’s trusted network of authorized service centers for prioritized reliability, simplified maintenance and world-class service.