Carrier Container Powerline UG15 S24 Genset

PowerLINE UG15 Series 24

Technical Specifications

Ambient Temperature Range: Structure

-40° to +52°C (-40° to +125°F)

Ambient Temperature Range: Start Operation

-26° to +52°C (-15° to +125°F)

Ambient Temperature Range: Run Operation

-40° to +52°C (-40° to +125°F)

Performance

Nominal 15kW output, optimized for powering ISO reefer containers

Weight (minus fuel)

Approximately 775 kg (1,664 lb.) with 68-gallon integral steel tank

Have questions about container refrigeration solutions?

Get in touch