Carrier Container Powerline UG15 S24 Genset

PowerLINE UG15 Series 24

Powerline UG15 Series 24

Lifetime CARB compliance is surprisingly simple.

Carrier Container Powerline UG15 S24 Genset
Overview

Carrier Transicold’s PowerLINE® UG15 Series 24 generator sets deliver sustainable, efficient Cold Chain power with EPA Tier 4 compliance and lifetime CARB certification. Powered by a robust 2-speed Kubota engine that achieves up to 34% fuel savings, 96% lower particulate emissions and peak performance for ISO reefer containers. Designed for reliability and minimal environmental impact, these gensets combine advanced performance with reduced operational costs, making them a trusted solution for the future of Cold Chain management.

Features

At a glance

Ambient Temperature Range: Structure

-40° to +52°C (-40° to +125°F)

Ambient Temperature Range: Start Operation

-26° to +52°C (-15° to +125°F)

Ambient Temperature Range: Run Operation

-40° to +52°C (-40° to +125°F)

Performance

Nominal 15kW output, optimized for powering ISO reefer containers

Weight (minus fuel)

Approximately 775 kg (1,664 lb.) with 68-gallon integral steel tank

Carrier Product Carrier Product

Discover the PowerLINE® UG15 Series 24. Engineered for fuel efficiency and sustainability, this generator set powers cold chain operations with confidence.

Documents

Brochure

Carrier PowerLINE RG15/UG15 Series 24 CARB Compliant GenSet Brochure

Operation

T-382, Operation & Service Manual. 69UG15 PowerLINE Series 24. PID UG2400 to 2499

Parts

T-382PL, Service Parts List. 69UG15 PowerLINE Series 24. PID UG2400 to 2499

62-12242, Diesel Engine Service Parts List for V2403

Have questions about container refrigeration solutions?

Get in touch

Talk to a local Carrier service center today.

Connect with Carrier’s trusted network of authorized service centers for prioritized reliability, simplified maintenance and world-class service.