UG15 Tier 4 Genset Technical Specifications

PowerLINE® UG15 Tier 4 Interim Generator Set

Technical Specifications

Ambient Temperature Range: Structure

-40° to +52°C (-40° to +125°F)

Ambient Temperature Range: Start Operation

-26° to +52°C (-15° to +125°F)

Ambient Temperature Range: Run Operation

-40° to +52°C (-40° to +125°F)

Performance

Nominal 15kW output, optimized for powering ISO reefer containers

Weight: 50-gallon integral steel tank (minus fuel)

705 kg (1,555 lb.)

Weight: 50-gallon integral aluminum tank (minus fuel)

674 kg (1,485 lb.)

Weight: 68-gallon integral fuel tank (minus fuel)

717 kg (1,580 lb.)

Weight: 80-gallon integral aluminum tank (minus fuel)

710 kg (1,545 lb.)

Have questions about container refrigeration solutions?

Get in touch