62-10813, PowerLINE® Tier 4i - An alternative where EPA Tier 4i emissions levels meet or exceed local country standards.
The UG15's Tier 4 Interim-certified engine reduces harmful emissions while maintaining operational efficiency.
The PowerLINE® UG15 Tier 4 Interim generator set combines durable construction, advanced technology and unparalleled performance to meet the demands of continuous cold chain power. Built for installation under the chassis, the Series 05 UG15 undermount generator set is powered by a highly efficient 23.9 kW V2203-DI engine that delivers 460 volts of sustained power while meeting EPA Tier 4 Interim compliance. The UG15 also features FuelWise™ technology, reducing fuel consumption and carbon footprints by 28%.
Saves up to 28% on fuel usage compared to single-speed units, cutting costs and the carbon footprint significantly.
Delivers consistent 15 kW output via a brushless, self-regulated generator with exceptional moisture and salt resistance.
Features an intuitive analog control system for real-time performance monitoring.
Built with an all-steel powder-coated frame and patented E-coat radiator for enhanced longevity.
Includes standard four-point mounting and the QuickMount™ system for effortless installation.
Ambient Temperature Range: Structure
-40° to +52°C (-40° to +125°F)Ambient Temperature Range: Start Operation
-26° to +52°C (-15° to +125°F)Ambient Temperature Range: Run Operation
-40° to +52°C (-40° to +125°F)
Performance
Nominal 15kW output, optimized for powering ISO reefer containersWeight: 50-gallon integral steel tank (minus fuel)
705 kg (1,555 lb.)Weight: 50-gallon integral aluminum tank (minus fuel)
674 kg (1,485 lb.)Weight: 68-gallon integral fuel tank (minus fuel)
717 kg (1,580 lb.)Weight: 80-gallon integral aluminum tank (minus fuel)
710 kg (1,545 lb.)
UG15 Tier 4 delivers reliable, sustainable power, enhancing cold chain efficiency while minimizing costs and meeting emissions standards.
Brochure
62-10813, PowerLINE® Tier 4i - An alternative where EPA Tier 4i emissions levels meet or exceed local country standards.
Catalog
62-03213, Performance Parts Service Tool Catalog
Newsletter
U.S. EPA Tier 4 Requirements Bring Changes for Generator Sets
More Choices, More Fuel Savings With PowerLINE Generator Sets
How FuelWise Works
PowerLINE Generator Sets Do More Using Less in 2013
Operation
T-328, Operation & Service Manual. 69UG15. PID UG1024 to 1226
T-343, Operation & Service Manual. 69UG15 PowerLINE Series 5 (Tier 4i). PID UG1450 to 1900
T-266, Diesel Generator Set. Model 69UG15, Prior to PID UG1032
T-266S, Grupo generador a diesel. Modelo 69UG15 (Spanish)
T-343S, Unidad de Generador Diesel. Modelo 69UG15 Numero de identificacion de piezas PID UG1450 y superior (Spanish)
Parts
62-11335, Diesel Engine Service Parts List. Models V2203-DI (26-00128) Tier4i
62-10863, Diesel Engine Service Parts List. Models V2203-DI (26-00119) Starting With Serial Numbers 3Y0015
62-10295, Diesel Engine Service Parts List. Models CT4-134-DI Diesel Engine Serial Numbers XA0001 through 3Y0014
T-343PL, Service Parts List. 69UG15 PowerLINE Series 5 (Tier 4i). PID UG1450 to 1900
62-11023, Service Parts List for Common Unitary Electrical Connectors and Components
62-61732, Refrigeration Connection Components Spare Parts Manual
T-328PL, Service Parts List. 69UG15. PID UG1024 to 1226
T-266PL, Diesel Generator Set. Service Parts List. Models 69UG15, Prior to PID UG1032
62-03459, Diesel Engine Service Parts List. Models CT4-114/133/134 Prior to Serial Number XA0001
Technical Supplement
62-10411, Diesel Driven Generator Set. Auto Restart Options for 69RG15 and UG15
Warranty
62-02489, Warranty Administration Policy and Procedures for Container Products Equipment
62-03212, Flat Rate Warranty Labor Schedule Container Products Equipment