Carrier Container Powerline Rg15 S24 Genset

PowerLINE® RG15 Series 24 Generator Set

PowerLINE RG15 Series 24

Lifetime CARB compliance is surprisingly simple.

Carrier Container Powerline Rg15 S24 Genset
Overview

The PowerLINE® RG15 Series 24 generator set combines advanced engineering with a proven platform to deliver reliable container power with unparalleled sustainability. Designed for the cold chain industry, it features industry-leading lifetime CARB compliance, cutting-edge fuel efficiency and practical innovations.

Features

At a glance

Ambient Temperature Range: Structure

-40° to +52°C (-40° to +125°F)

Ambient Temperature Range: Start Operation

-26° to +52°C (-15° to +125°F)

Ambient Temperature Range: Run Operation

-40° to +52°C (-40° to +125°F)

Performance

Nominal 15kW output, optimized for powering ISO reefer containers

Weight (minus fuel)

Approximately 895 kg (1,974 lb.)

Carrier Product Carrier Product

Discover dependable cold chain power that balances efficiency, innovation and environmental responsibility. The RG15 Series 24 generator set exemplifies Carrier Transicold's commitment to sustainable genset solutions, delivering performance you can rely on.

Documents

Brochure

Carrier PowerLINE RG15/UG15 Series 24 CARB Compliant GenSet Brochure

Operation

T-381, Operation & Service Manual. 69RG15 PowerLINE Series 24. PID RG2400 to 2499

Parts

62-12242, Diesel Engine Service Parts List for V2403

T-381PL, Service Parts List. 69RG15 PowerLINE Series 24. PID RG2400 to 2499

T-381-SCH, Schematic Test for 69RG15 PowerLINE Series 24. PID RG2400 to 2499

Have questions about container refrigeration solutions?

Get in touch

Please select your region for contact information of Container sales associates and service engineers in your area.

Connect with Carrier’s trusted network of authorized service centers for prioritized reliability, simplified maintenance and world-class service.