Carrier Container Powerline Rg13 S22 Genset

PowerLINE® RG15 Series 22 U.S. EPA Tier 4 Compliant Generator Set

Technical Specifications

Ambient Temperature Range: Structure

-40° to +52°C (-40° to +125°F)

Ambient Temperature Range: Start Operation

-26° to +52°C (-15° to +125°F)

Ambient Temperature Range: Run Operation

-40° to +52°C (-40° to +125°F)

Performance

Full 15kW output, optimized for powering ISO reefer containers.

Weight (minus fuel)

875 kg (1,929 lb.)

Have questions about container refrigeration solutions?

Get in touch