Carrier Container Powerline Rg13 S22 Genset Carrier Container Powerline Tier4 Engine

PowerLINE® RG15 Series 22 U.S. EPA Tier 4 Compliant Generator Set

PowerLINE RG15 Tier 4

Efficient, sustainable power for the Cold Chain, designed to deliver reliable performance, reduced emissions and surprisingly simple Tier 4 compliance.

Carrier Container Powerline Tier4 Engine
Overview

The PowerLINE RG15 Series 22 Tier 4 Generator Set redefines cold chain power with its EPA Tier 4-compliant 2.2-liter diesel engine, delivering eco-friendly performance and fuel savings of up to 34% with ecoForward™ technology and FuelWise™ two-speed functionality. Designed for intermodal applications, the Carrier Transicold RG15 ensures uninterrupted refrigeration for ISO containers, reducing costs while maximizing reliability. Its advanced permanent magnet generator (PMG) enhances efficiency by decreasing engine load by 20% and an optional CARB-compliance upgrade adds operational versatility. Combining sustainability, efficiency and reliable power, the RG15 empowers businesses to achieve greener, cost-effective logistics.

Features

At a glance

Ambient Temperature Range: Structure

-40° to +52°C (-40° to +125°F)

Ambient Temperature Range: Start Operation

-26° to +52°C (-15° to +125°F)

Ambient Temperature Range: Run Operation

-40° to +52°C (-40° to +125°F)

Performance

Full 15kW output, optimized for powering ISO reefer containers.

Weight (minus fuel)

875 kg (1,929 lb.)

Carrier Product Carrier Product

Experience advanced cold chain power with the PowerLINE RG15 Series 22 U.S. EPA Tier 4 Compliant Generator Set, where sustainability meets operational excellence. Benefit from reduced emissions, fuel savings and reliable performance that you can count on for the long haul.

Documents

Brochure

62-11875, PowerLINE® Tier 4 - Compliant. Simple. Familiar.

62-11875, PowerLINE® Tier 4 - Compliant. Simple. Familiar. (Chinese)

Catalog

62-03213, Performance Parts Service Tool Catalog

Newsletter

U.S. EPA Tier 4 Requirements Bring Changes for Generator Sets

More Choices, More Fuel Savings With PowerLINE Generator Sets

How FuelWise Works

PowerLINE Generator Sets Do More Using Less in 2013

Operation

T-379, Engine Emission System (EES). Operation & Service Manual. RG15 Tier 4 Generator Sets

T-361, Operation & Service Manual. 69RG15 PowerLINE Series 13 (Tier 4). PID RG2051 to 2100

T-376, Operation & Service Manual. 69RG15 PowerLINE Series 22 (Tier 4). PID RG2200 to 2259

T-385, Operation & Service Manual. 69RG15 PowerLINE Series 22 (Tier 4). PID RG2260 to 2299

Parts

T-361PL, Service Parts List. 69RG15 PowerLINE Series 13 (Tier 4). PID RG2051 to 2100

T-376PL, Service Parts List. 69RG15 PowerLINE Series 22 (Tier 4). PID RG2200 to 2259

T-385PL, Service Parts List. 69RG15 PowerLINE Series 22 (Tier 4). PID RG2260 to 2299

62-11695, Diesel Engine Service Parts List for V2203-DI (26-00136) Tier 4

62-11023, Service Parts List for Common Unitary Electrical Connectors and Components

62-61732, Refrigeration Connection Components Spare Parts Manual

Warranty

62-02489, Warranty Administration Policy and Procedures for Container Products Equipment

62-03212, Flat Rate Warranty Labor Schedule Container Products Equipment

Disclaimers

The series 22 supersedes the legacy series 13.

Have questions about container refrigeration solutions?

Get in touch

Talk to a local Carrier service center today.

Connect with Carrier’s trusted network of service centers for prioritized reliability, simplified maintenance and world-class service.