Skip to main content
family-moving-into-new-house-hero
Healthy Homes

Indoor Air Quality

Creating your ideal home environment is more than just controlling the temperature. It's also managing humidity and ventilation, which can dramatically impact your comfort and create a space for whoever you share it with. Your home’s air should be filtered and cleaned with limited volatile organic compounds (VOCs) and pollutants that can affect allergies. Carrier home air quality products give you next-level comfort, so you can breathe cleaner air.

Check air quality keyboard_arrow_right
room-air-purifier-family-room-couple
Room Air Purifiers

Cleaner air is essential to our health, comfort, and overall well-being. Our room air purifiers remove over 99% of airborne particles as small as 0.3 microns, so your family can breathe cleaner, healthier air.

girl-with-dog-on-floor
Whole Home Air Purifiers

Our Infinity® whole home air purifier has a MERV 15 filter that can help trap and reduce contaminants like dust, dander, pollen, select airborne viruses, and bacteria to keep the air inside your home cleaner.*

woman-drinking-coffee-by-window
Humidifiers

Whole-home humidifiers add moisture to the air in your home to ensure a more comfortable environment when humidity levels are low.

family-eating-dinner
Dehumidifiers

Remove unnecessary moisture from your home with a whole-house dehumidifier.

woman-on-couch-with-computer-by-fireplace
Carbon Monoxide Alarms

Because carbon monoxide gas is colorless and odorless, you need a detector to alert your family if levels become too high.

woman-dancing-with-girl
UV Lamps

UV lamps are a critical line of defense in keeping your cooling coil clean, by killing mold and bacteria, which can grow on your evaporator/cooling coil in the HVAC system.

man-breathing-fresh-air
Ventilators

Whole-home ventilators bring outdoor air into your home, while removing polluted air and maintaining indoor comfort levels

french-bulldog-on-lap-on-leather-couch
Air Scrubbers

Help improve indoor air quality in your home as well as in commercial applications such as schools, dentist offices and other commercial applications.

father-with-two-kids-on-bed
The Dynamic Carrier Difference

Together with our heating and cooling products, our air quality systems combine to give you an indoor environment—where you and your family will be more comfortable.

Breathe Cleaner Air with Carrier

Smart, versatile HVAC solutions create cleaner indoor air.

carrier-home-air-quality-infographic-no-border carrier-home-air-quality-infographic-mb

*The Infinity® air purifier has demonstrated effectiveness against the murine coronavirus, based on third-party testing (2020) showing a >99% inactivation, which is a virus similar to the human novel coronavirus (SARS-CoV-2) that causes COVID-19. Therefore, the Infinity air purifier can be expected to be effective against SARS-CoV-2 when used in accordance with its directions for use. Third-party testing (2012, 2007) also shows =99% inactivation for the type of virus that causes common colds, Streptococcus pyogenes and human influenza. Airborne particles must flow through your HVAC system and be trapped by the MERV 15 Infinity filter to be inactivated at 99%. The Infinity air purifier achieves a MERV 15 rating based on third-party testing (2012) showing 95% of particles size 1.0 to 3.0 microns captured and 85% of particles size 0.3 to 1.0 microns captured.

close
How can we help you?
chat
Chat
call
Call

If you prefer to speak to someone in person, call 1-800-Carrier (1-800-227-7437) .

thumb_up
Feedback

Your opinion matters. Tell us about your website experience.

Chat-icon
Let's chat
- Home-icon