Skip to main content
error This product is no longer in production and may only be available in limited quantities. Contact your dealer for further details.
performance-13-central-air-conditioner-24ACB3

Performance™ 13 Central Air Conditioner

24ACB3

13 SEER for moderate energy savings with standard comfort features.

4.6 out of 5 stars
4.6 out of 5 stars
4.6 out of 5 stars
5 Star
71%
4 Star
21%
3 Star
5%
2 Star
2%
1 Star
1%

Initial Cost $$

Connect With a Local Expert

Overview

Performance series air conditioners offer that perfect balance between budget limits you may have today and your desire for long-term energy savings. 

This model may not be eligible for installation in the Southeast or Southwest regions of the country, based on Department of Energy minimum efficiency standards in place as of January 1, 2015. Ask your Carrier® expert to ensure your new air conditioner meets government regulations for your area.

View Product Literature

performance-13-central-air-conditioner-24ACC6-24ACB3

California residents please see Proposition 65

WHY THIS AIR CONDITIONER IS RIGHT FOR YOU
energy-savings-icon
Energy Savings

13 SEER and 11 EER for moderate energy savings.

comfort-features-icon
Comfort Features

Standard comfort features to help keep you cool and comfortable.

humidity-control-icon
Humidity Control

Offers standard humidity control. For more advanced humidity control, consider an air conditioner with a two-stage compressor.

sound-performance-icon
Sound Performance

Offers standard sound performance.

size-icon
Size

Available in various sizes that can accommodate most homes. Your Carrier expert will recommend the appropriate model to fit your needs.

warranty-icon
Warranty

10-year parts limited warranty upon timely registration.1

You May Also Like

Up to 17 SEER for enhanced energy savings with enhanced comfort features.

Works Well With

All sizes are ENERGY STAR® certified. Up to 96.5% AFUE for premium energy savings with standard comfort features.

1To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment.

Chat-icon
Let's chat
- Home-icon
chat-circle-icon