Infinity zoning panel SYSTXCC4ZC01

Infinity® Zoning Panel

SYSTXCC4ZC01

Precise comfort control for up to eight different zones in your home.

(81)
Loading dealer information...
man and woman dance in living room
Overview

The Infinity Zoning Panel revolutionizes home comfort by allowing customizable temperature and humidity control across up to eight zones. It’s also capable of enhancing your home’s efficiency even further by integrating Infinity smart sensors (sold separately). Whether you want to optimize a single room or your entire home, this system adapts seamlessly to your lifestyle. Duct dampers (sold separately) are also required.

Features

Infinity® Zoning Panel SYSTXCC4ZC01 Infinity® Zoning Panel SYSTXCC4ZC01

Achieve personalized comfort and potential energy savings with the Infinity Zoning Panel, delivering advanced control for customizable home temperature zoning.

Customer Reviews

4.3 /5

4.3 rating of Reviews (81)

Verified purchase

infinity zoning panel Model Number: SYSTXCC4ZC01

panel is straightforward and easy to use


Has many features ... can be complicated to figure out

I find it complicated, but then I don't like technology challenges. My husband does most of the programming and it seems to work well.


Love the zoning panel!

It tells me when to change filters! Very easy to use.


Missing a basic feature and inefficient, otherwise is perfection!

I don't like that the furnace cycles as it tries to get the house back up to temp in the morning. I also really wish there was a way to change the temp swing so the furnace doesn't short cycle. The temp swing is a basic setting on a basic thermostat - this should certainly have it. Other than that, it's perfect.


Verified purchase

The brains

The brains of the system, seems to work well after three years.


Verified purchase

Thermostat replacement

Some minor feature failed on old thermostat. For $1000, I would have fixed or lived with it .


Documents

Brochure

Infinity Zoning System

Zoning Systems Consumer Flyer

Zoning Systems Consumer Flyer

Infinity Zoning System

Warranty Card

Limited Warranty for System Control, Wireless Access Point (Router), Network Interface Module, System Access Module, Remote Access, Smart Sensor, 4 Zone Board, Remote Room Sensor

Garantie limitée pour commande de système Infinity??, module d’interface réseau, module d’accès au système, accès à distance large bande CAT5, panneau à 4 zones, capteur à distance, capteur intelligent

California residents please see Proposition 65

Legal disclaimer

1. To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.

Need help? Speak with a Carrier expert today.

Find a local expert

Efficient expertise at your service.

Carrier dealers understand your needs and can craft custom solutions to maximize your comfort and your home’s efficiency.