Geothermal Heat Pumps
Geothermal heat pump systems tap into the energy right in your own backyard—transferring heat to or from the earth to heat and cool your home. No matter what the weather is like outside, geothermal heat pumps deliver energy-efficient performance to give you the most comfortable indoor comfort for your home.
Explore All Geothermal Heat Pump Options
Initial Cost $$$

Initial Cost $$$

Initial Cost $$

Initial Cost $

Initial Cost $

Initial Cost $$

Initial Cost $$

Initial Cost $$

Initial Cost $$
What to Look for in a Residential Geothermal Heat Pump System
Energy Savings
As a renewable energy source, geothermal energy reduces your carbon footprint—a single geothermal heat pump can reduce greenhouse gas emissions by 11 metric tons over its 20-year lifespan. Geothermal heat pumps are rated by their Energy Efficiency Ratio (EER) and the coefficient of performance (COP) rating, which is much like miles per gallon (MPG) for a car: the higher the rating, the more energy-efficient the system.
Utility Savings
Geothermal HVAC systems can lower home cooling and heating operating costs compared to forced-air HVAC systems, with savings as high as 70 percent.
Sound Performance
Packaged geothermal heat pumps are an all-in-one system that do not require an outdoor unit and are fully insulated for very quiet operation. Our Infinity® split-system geothermal heat pump requires an indoor unit that will produce minimal sound. The ground source heat pump is installed outside your home and also features sound reducing technologies.
Reliability
Our ground source heat pumps are durable, and because they are located indoors, they can last for up to 20 years with little maintenance. Our split-system geothermal heat pump is also extremely durable and can last for up to 15 years with little maintenance.
Benefits of a Geothermal HVAC System
Cost to Install a Geothermal HVAC System
Frequently Asked Questions About Geothermal Heat Pumps
A geothermal heat pump works by transferring heat between your home and the stable constant temperature of the earth below the surface. In the winter, the system extracts heat from the ground and distributes it throughout your home, while in the summer, it removes heat from your home and transfers it back into the earth, providing geothermal heating and cooling year-round.
This process is made possible through a network of underground pipes, called a ground loop, which circulates a water-based solution to absorb and release heat. Unlike air-source heat pumps, which rely on fluctuating outdoor air temperatures, geothermal HVAC systems operate with greater efficiency, lower energy costs, and minimal reliance on fossil fuels, making them a cost-effective and eco-friendly solution for home comfort.

Learn More About Geothermal HVAC
- What Is Geothermal Heating and How Does It Work?
- Cost of Buying a Geothermal Heat Pump
- Geothermal Heat Pump Efficiency
- Learn about different HVAC system types
- Explore geothermal heat pump installation