4-Way Cassette
45VMF
The 45VMF fan coil is matched with the 37VMR heat recovery or the 37VMH heat pump and the 45MV9 series controllers.
Type: Indoor Fan Coil
Overview
The Carrier Compact 4-Way Cassette provides supreme comfort by delivering conditioned air flow in four directions while fitting a standard T grid ceiling.
Product Features
- 208/230V-1-60Hz voltage
- Delivers air in all four directions
- DC fan motor
- Multiple fan speeds
- Knock out for OA opening
- Knock out for branch ducting
- Louver control (fixed or swing)
- Built-in condensate drain pump
Reliability Features
- All equipment wiring complies with NEC requirements
- Unit constructed in accordance with ETL and ETL, Canada standards
- DC inverter driven fan motor
- Finned tube heat exchanger
- Suitable for Puron Advance™ refrigerant
Installation Features
- Controls quick connects standard
- All settings can be done from the Remote Controller
- Unit comes standard with IR receiver
Warranty
- Effective 8/1/24, the warranty for our VRF equipment will include an opportunity for a 10-year parts limited warranty. If not registered within 90 days, the warranty will be a 5-year parts limited warranty.1 See warranty certificate for details.
1Except for residential applications in California and Quebec and other jurisdictions that prohibit warranty benefits conditioned on registration.