Performance™ Vertical Heat Recovery Ventilator HRVXXSVA

Performance™ Vertical Heat Recovery Ventilator

HRVXXSVA

Effortlessly balance fresh airflow and energy efficiency in cold climates.

Loading dealer information...
man and woman dance in living room

Overview

The Performance Vertical Heat Recovery Ventilator is designed to deliver fresh outdoor air inside while efficiently removing stale, unhealthy indoor air. Designed for vertical installations, this ventilator preconditions incoming air using heat from outgoing air. This not only improves indoor comfort but also minimizes heating energy loss for better efficiency. It performs best in northern climates where winters are long and cold, making it the perfect solution for maintaining enhanced indoor air quality without wasting energy or compromising comfort.

Features

At a glance

Installation Type

Vertical

Application

Cold winter, non-humid summer

Air Flow (Cubic Ft/Min.)

Up to 160

Sensible Recovery Energy

Up to 65% SRE

Performance™ Vertical Heat Recovery Ventilator HRVXXSVA Performance™ Vertical Heat Recovery Ventilator HRVXXSVA

Discover how Carrier heat recovery ventilators enhance heating efficiency, reduce energy costs and bring healthier air into your home.

Documents

Brochure

Carrier ERV/HRV Product Brochure

Carrier All-in-one IAQ Brochure

Owner's Manual

ERV & HRV Systèmes d'Air Frais Guide d’Installation et d’Utilisation

Warranty Card

Limited Warranty for Ventilator

California residents please see Proposition 65

Legal disclaimer

  1. To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.

Have questions about ventilators?

Find a local expert

Local Carrier dealers are committed to your comfort.

Carrier dealers will listen to your unique needs, identify the right solutions and recommend the right ventilation system for your home.