Performance™ Horizontal Energy Recovery Ventilator ERVXXSVA

Performance™ Vertical Energy Recovery Ventilator

ERVXXSVA

Enjoy a fresh, energy-efficient air exchange for your home.

Loading dealer information...
Performance™ Horizontal Energy Recovery Ventilator ERVXXSVA

Overview

The Performance Vertical Energy Recovery Ventilator is designed for homes in humid summer climates, delivering comfort and energy efficiency. This ventilator introduces fresh air and removes indoor pollutants while using energy recovery technology to pre-condition the incoming air. This helps minimize strain on your HVAC system, creating a balanced and comfortable indoor environment.

Features

At a glance

Application

Humid summer

Air Flow (Cubic Ft/Min.)

Up to 150

Sensible Recovery Energy

Up to 65% SRE

Installation Type

Vertical

Performance™ Horizontal Energy Recovery Ventilator ERVXXSVA Performance™ Horizontal Energy Recovery Ventilator ERVXXSVA

Take control of your home’s air quality with an energy recovery ventilator that minimizes energy loss while bringing fresh air into your home and removing stale air.

Documents

Brochure

Carrier ERV/HRV Product Brochure

Carrier All-in-one IAQ Brochure

Owner's Manual

ERV & HRV Systèmes d'Air Frais Guide d’Installation et d’Utilisation

Warranty Card

Limited Warranty for Ventilator

California residents please see Proposition 65

Legal disclaimer

  1. To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.

Have questions about Carrier ventilators?

Find a local expert

Talk to a local Carrier dealer.

Carrier dealers will listen to your needs, recommend the best solution and ensure comfort tailored to your home’s requirements.