Performance™ Ultraviolet UV Light

Performance™ Ultraviolet UV Light

UVLCC1LP

Built to target the unseen, this UV lamp enhances your air quality with precision.

Loading dealer information...
Performance™ Ultraviolet UV Light UVLCC1LP

Overview

Molds thrive in moist environments, particularly on your cooling coil and drain pan. This buildup not only affects air quality but can also hinder your HVAC system's overall efficiency. The Performance Ultraviolet UV Light combats this directly by using intense UV technology targeting select molds (penicilium citrinum and aspergillus niger).¹ By targeting and reducing growth on your indoor cooling coil, it helps keep your system running efficiently while ensuring cleaner, healthier air flows through your home. 

Features

At a glance

Style

Single bulb

Voltage

115V or 230V

Wattage

27 watts

Performance™ Ultraviolet Germicidal UV Light UVLCC1LP Performance™ Ultraviolet Germicidal UV Light UVLCC1LP

Bring cleaner, healthier air indoors with UV technology that ensures your HVAC system works efficiently and effectively.

Documents

Brochure

Carrier UV Lights Consumer Brochure

Carrier All-in-one IAQ Brochure

Warranty Card

Limited Warranty for Ultraviolet Fixture

Garantie limitée applicable aux éléments ultraviolets

Limited Warranty for Ultraviolet Replacement Bulb

Garantie limitée applicable aux ampoules ultraviolettes de rechange

California residents please see Proposition 65

Legal disclaimer

1. When positioned to represent the maximum distance above the bottom of a Carrier cooling coil, in laboratory testing, the UV lamp solution demonstrated reductions of molds penicilium citrinum and aspergillus niger on an aluminum surface in just 4 hours of 99.99% and 99.9% respectively.  Similarly in the laboratory, bacteria testing was completed on staphylococcus epidermidis and escherichia coli with reductions of 99.9999% and 99.9% respectively. These tests were conducted at an independent laboratory according to ASTM E3135-18 Standard Practice for Determining Antimicrobial Efficacy of Ultraviolet Germicidal Irradiation Against Microorganisms on Carriers with Simulated Soil.

 

2. To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.

 

3. To the original owner, when product is used in an owner-occupied residence, a 90-day UV bulb limited warranties upon timely registration of your new equipment. 

Want to know more about Carrier UV lights?

Find a local expert

Find a Carrier dealer near you.

Carrier dealers are ready to create tailored solutions that fit your space and your budget.