Carrier infinity system control smart thermostat SYSTXCCWIC01-C.

Infinity® System Control (White)

SYSTXCCWIC01-C

Advanced comfort and energy management for your home.

  • Infinity System Compatible
  • Zoning Control Capabilities
  • Energy-Saving Intelligence
Loading dealer information...
infinity control settings changed by hand
Overview

The Infinity System Control offers intuitive features for managing humidity, airflow, and ventilation and is designed exclusively for the Carrier Infinity system. With real-time energy tracking, control of up to eight zones, and secure Wi-Fi® connectivity for access anywhere,¹ it empowers energy-conscious homeowners. Compatibility with Greenspeed® technology and Hybrid Heat® systems help to ensure your performance and comfort.

Features

Infinity® System Control (White) (SYSTXCCWIC01-C) Infinity® System Control (White) (SYSTXCCWIC01-C)

Experience advanced comfort and potential savings with the Carrier Infinity System Control, tailored to meet your lifestyle needs.

Documents

Brochure

Infinity System Control Consumer Brochure

Carrier SmartSave Program - Consumer Leaflet (only available in select regions)

Infinity System Control Registration Instructions Quick Start

Infinity System Control Registration Instructions Quick Start - French

Owner's Manual

SYSTXCCITC01-C, SYSTXCCWIC01-C Commande de système InfinityMD Manuel d’utilisation

SYSTXCCITC01-C, SYSTXCCWIC01-C Infinity System Control Owner's Manual

Commande de système InfinityMD SYSTXCCITC01-C, SYSTXCCWIC01-C Manuel d’utilisation

Warranty Card

Limited Warranty for System Control, Wireless Access Point (Router), Network Interface Module, System Access Module, Remote Access, Smart Sensor, 4 Zone Board, Remote Room Sensor

Garantie limitée pour commande de système Infinity??, module d’interface réseau, module d’accès au système, accès à distance large bande CAT5, panneau à 4 zones, capteur à distance, capteur intelligent

California residents please see Proposition 65

Legal disclaimer

1. When connected to the Internet through a Wi-Fi® network

2. With your iOS® or Android devices.

3. SmartSave occasionally adjusts your thermostat set point or HVAC system up to 4 degrees, while giving you the flexibility to reset your thermostat to your desired comfort level at any point from the thermostat or the Carrier SmartHome app. Reducing energy usage during higher rate, peak demand periods contributes to electricity savings on your utility bill. Savings and ability to save energy may vary depending on your location, utility provider, home, equipment, weather, and other factors. Continued participation is required for ongoing incentives. Program and incentives are subject to change. See Program Terms & Conditions for complete details.

4. To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.

Have questions about Carrier thermostats?

Find a local expert

Connect with a local Carrier dealer today.

Carrier dealers are here to understand your needs and provide custom solutions to ensure your comfort and satisfaction.