Infinity® Split System Geothermal Heat Pump GZA

Infinity® Split System Geothermal Heat Pump

GZA

Innovative, energy-efficient comfort designed to transform your home.

  • Two-stage
Loading dealer information...
woman sits on couch looking at phone
Overview

The Infinity Split System Geothermal Heat Pump delivers advanced year-round comfort and energy efficiency. Pair this geothermal heat pump with your new or existing furnace or fan coil and you can benefit from its two-stage compressor for more precise temperature control and savings. This advanced system integrates seamlessly with the intuitive Infinity® System Control, and with the Carrier SmartHome app, you can access Wi-Fi® connectivity, remote access,¹ energy use tracking, and customized programming to suit your preferences. With ENERGY STAR® certification and sustainable Puron Advance™ refrigerant, this system embodies Carrier’s commitment to high performance and environmental stewardship.

  • ENERGY STAR® Certified

Features

At a glance

Cooling Efficiency

Closed loop up to 25.1 EER, Open loop up to 29 EER

Heating Efficiency

Closed loop up to 4.6 COP, Open loop up to 5 COP

Sound Level

Varies based on furnace/fan coil

Compressor Type

Two-stage

Refrigerant Type

Puron Advance™

Size

Available in various sizes to accommodate most homes

Infinity® Split System Geothermal Heat Pump GZA Infinity® Split System Geothermal Heat Pump GZA

Experience advanced geothermal comfort solutions that deliver energy-efficient performance and enhance your home environment sustainably.

Documents

Brochure

Carrier Geothermal Comfort Systems with Puron Advance Consumer Brochure

Owner's Manual

Owner's Manual for Geothermal Split Heat Pumps with R-454B Refrigerant

Warranty Card

Limited Warranty for Geothermal Heat Pump Units

California residents please see Proposition 65

Legal disclaimer

  1. When connected to the Internet through a Wi-Fi® network.

  2. To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.

Have questions about the Infinity Split System Geothermal Heat Pump?

Find a local expert

Answers from local dealers.

A local Carrier expert can help identify the best approach and create a tailored solution that’s right for you.