Geothermal heat pump GWA Carrier

Performance™ Water-to-Water Geothermal Heat Pump

GWA

Geothermal comfort designed with efficiency in mind.

  • Quiet Operation
  • Two-Stage Compressor
  • Enhanced Humidity Control
Loading dealer information...
Geothermal heat pump GWA carrier
Overview

Designed for radiant or hydronic systems, this geothermal heat pump provides consistent, energy-efficient comfort. It offers hot water for heating and can help reduce domestic hot water costs. It also supports cooling functionality by pairing with a hydronic air handler, delivering chilled air during warmer months. ENERGY STAR® certified and compatible with Carrier Smart Thermostats, this unit is a versatile, eco-friendly addition to any home.

  • ENERGY STAR®

Features

At a glance

Cooling Efficiency

Closed loop: Up to 22.6 EER, Open loop: Up to 25.3 EER

Heating Efficiency

Closed loop: Up to 3.5 COP, Open loop: Up to 4.4 COP

Sound Level

Varies based on furnace/fan coil

Compressor Type

Two-stage

Size

Available in various sizes to accommodate most homes 

Refrigerant Type

Puron Advance™

Carrier Product Carrier Product

Turn your home into an eco-conscious haven while potentially saving on energy costs with geothermal technology.

Documents

Brochure

Carrier Geothermal Comfort Systems with Puron Advance Consumer Brochure

Owner's Manual

Owner's Manual for Geothermal Split Heat Pumps with R-454B Refrigerant

Warranty Card

Limited Warranty for Geothermal Heat Pump Units

California residents please see Proposition 65

Legal disclaimer

  1. To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.

Have questions about the Performance Water-to-Water Geothermal Heat Pump?

Find a local expert

Answers from local dealers.

A local Carrier expert can help identify the best approach and create a tailored solution that’s right for you.